SBASAH6A March 2022 – October 2022 ADS117L11
PRODUCTION DATA
Return to the Register Map Overview.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CRC[7:0] | |||||||
R/W-00000000b | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | CRC[7:0] | R/W | 00h | Register map CRC value. The register map CRC is a user-computed value of registers 0h to 1h together with registers 4h through Eh. The value written to this register is compared to an internal CRC calculation. If the values do not match, the REG_ERR bit is set in the STATUS header byte and register. The register CRC check is enabled by the REG_CRC bit. If the register CRC function is disabled, this register is available for scratchpad purposes. |