SBASB89 May 2025 ADS117L14 , ADS117L18
PRODUCTION DATA
The DCLK pin is the frame-sync port bit-clock output signal that shifts out conversion data from the DOUTx pins. Data are updated on the falling DCLK edge and are read on the rising DCLK edge.
The DCLK frequency is derived from the clock input signal by a programmable divider. See the Clock Operation section for the details of the CLK and DCLK dividers. The DCLK signal frequency must be sufficient to transmit the data in one conversion period, otherwise data are lost. Equation 20 shows how to calculate the minimum DCLK frequency for the eight-channel ADS117L18.
where:
As an example of the eight-channel ADS117L18 operating with fDATA = 200kSPS, TDM ratio = 2 (four data lanes), and 32-bit data packet, the minimum DCLK frequency = 200kHz · 2 · 32 = 12.8MHz. DCLK can be higher than the required minimum in which case the extra bits occurring after the data packet bits are ignored. For the four-channel ADS117L14, divide the TDM ratio in the fDCLK equation (pertaining to the number of data lanes) by two. When operating devices in daisy-chain mode, multiply the TDM ratio in the fDCLK equation by the number of devices in the chain.
Table 7-19 shows additional examples of CLK and DCLK frequencies for the ADS117L18. Use the DCLK and CLK dividers to provide the required ADC and DCLK clock frequencies based on the speed mode, data rate, TDM ratio and packet size.
| SPEED MODE | DATA RATE (kSPS) | TDM RATIO | PACKET SIZE | DCLK MIN (MHz) | CLKIN INPUT (MHZ) | CLK DIVIDER(1) | ADC CLOCK (MHz) | DCLK DIVIDER(1) | DCLK ACTUAL (MHz) |
|---|---|---|---|---|---|---|---|---|---|
| Max | 1365.3 | 2 | 24 | 65.536 | 65.536 | 2 | 32.768 | 1 | 65.536 |
| Max | 512 | 1 | 24 | 12.288 | 32.768 | 1 | 32.768 | 2 | 16.384 |
| Max | 512 | 4 | 24 | 49.152 | 65.536 | 2 | 32.768 | 1 | 65.536 |
| High | 400 | 4 | 24 | 38.4 | 51.2 | 2 | 25.6 | 1 | 51.2 |
| Mid | 200 | 4 | 32 | 25.6 | 25.6 | 2 | 12.8 | 1 | 25.6 |
| Mid | 200 | 1 | 32 | 6.4 | 12.8 | 1 | 12.8 | 1 | 12.8 |
| Low | 50 | 8 | 32 | 12.8 | 12.8 | 4 | 3.2 | 1 | 12.8 |