SBASB89 May 2025 ADS117L14 , ADS117L18
PRODUCTION DATA
Figure 7-6 shows the clock diagram. The input clock multiplexer selects the external clock signal of the CLKIN pin or the internal clock oscillator signal. The signal is routed to all ADC channels. The clock dividers program the main ADC clock frequency (fCLK) and the frequency of the frame-sync port DCLK signal (fDCLK). fCLK is divided by 2 to derive the modulator sampling clock frequency (fMOD). fCLK is also divided by 32 to drive a free-running counter for clock signal diagnostics (CLK_CNT register).