SBASB89 May 2025 ADS117L14 , ADS117L18
PRODUCTION DATA
The VCM pin is a buffered dc output voltage equal to the mid-point of AVDD1 and AVSS. The VCM output is a voltage to level-shift the signal, commonly used as the VCM input for a fully differential amplifier (FDA). The VCM output is enabled by the VCM bit of the GEN_CFG1 register. If VCM is not used, leave the pin unconnected and disabled.