SBASB89 May 2025 ADS117L14 , ADS117L18
PRODUCTION DATA
The ADC performs an automatic reset at power-on. Manual reset is also performed by the RESET pin or by the SPI port. The control logic, digital filter, SPI, data port operation, and user registers are reset to default values. The hardware programming pins used to program the device are also re-scanned. Device reset is confirmed by the POR_FLAG of the SPI STATUS register. See Figure 5-7 for details when the ADC is available for operation after reset.