SBAS999A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
MODE0 is shown in Figure 9-24 and described in Table 9-26.
Return to Register Map Summary.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DR[4:0] | FILTER[2:0] | ||||||
R/W-4h | R/W-4h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:3 | DR[4:0] | R/W | 4h |
Data Rate These bits select the data rate. 00000: 2.5 SPS 00001: 5 SPS 00010: 10 SPS 00011: 16. 6 SPS 00100: 20 SPS (default) 00101: 50 SPS 00110: 60 SPS 00111: 100 SPS 01000: 400 SPS 01001: 1.2 kSPS 01010: 2.4 kSPS 01011: 4.8 kSPS 01100: 7.2 kSPS 01101: 14.4 kSPS 01110: 19.2 kSPS 01111: 25.6 kSPS 10000 - 11111: 40 kSPS |
2:0 | FILTER[2:0] | R/W | 4h |
Digital Filter See the Section 9.3.6 section for details. (1) These bits select the digital filter mode. 000: Sinc1 001: Reserved 010: Sinc3 011: Sinc4 100: FIR (default) 101-111: Reserved |