SBAS999A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
REF is shown in Figure 9-28 and described in Table 9-30.
Return to Register Map Summary.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RESERVED | RESERVED | RESERVED | RMUX[3:0] | |||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-5h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | RESERVED | R/W | 0h |
Reserved Always write 0h. |
3:0 | RMUX[3:0] | R/W | 5h |
Reference Input Multiplexer (see the Section 9.3.4 section) Select the ADC reference input. 0101: AVDD (default) 1010: External reference (REFP – REFN) All other code values are reserved. |