SBAS999A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
MODE3 is shown in Figure 9-27 and described in Table 9-29.
Return to Register Map Summary.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | STATENB | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 0h |
Reserved Always write 0h. |
6 | STATENB | R/W | 0h |
STATUS0 Byte Enable Enable the STATUS0 byte contents for inclusion during conversion data read operation. 0: Exclude STATUS0 byte during conversion data read (default) 1: Include STATUS0 byte during conversion data read |
5:0 | RESERVED | R/W | 0h |
Reserved Always write 0h. |