SBAS590E March 2016 – June 2020 ADS131A02 , ADS131A04
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This register is reserved for future use.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
REV_ID[7:0] | |||||||
R-xxh |
LEGEND: R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | REV_ID[7:0] | R | xxh | Reserved.
These bits indicate the revision of the device and are subject to change without notice. |