SBASAA3 September 2021 ADS131B02-Q1
PRODUCTION DATA
The STANDBY command places the device in a low-power standby mode. The command is latched by the device at the end of the frame. The device enters standby mode immediately after the command is latched. See the Section 8.4.5 section for more information. This command has no effect when the device is already in standby mode.