SBASAA3 September 2021 ADS131B02-Q1
PRODUCTION DATA
Table 9-1 lists common issues faced when designing with the ADS131B02-Q1 and the corresponding solutions. This list is not comprehensive.
ISSUE | POSSIBLE ROOT CAUSE | POSSIBLE SOLUTION |
---|---|---|
The F_RESYNC bit is set in the STATUS word even though this bit was already cleared. | The SYNC/RESET pin is being toggled asynchronously to CLKIN. | The SYNC/RESET pin functions as a constant synchronization check, rather than a convert start pin. See the Section 8.4.6 section for more details on the intended usage of the SYNC/RESET pin. |
The same ADC conversion data are output twice before changing. | The entire frame is not being sent to the device. The device does not recognize data as being read. | Read all data words in the output data frame, including those for channels that are disabled. |