SBAS853A January 2020 – April 2021 ADS131M02
PRODUCTION DATA
The RESET command resets the ADC to its register defaults. The command is latched by the device at the end of the frame. A reset occurs immediately after the command is latched. The host must wait for tREGACQ after reset before communicating with the device to ensure the registers have assumed their default settings. The device sends an acknowledgment of FF22h when the ADC is properly RESET. The device responds with 0011h if the command word is sent but the frame is not completed and therefore the device is not reset. See the Section 8.4.1.3 section for more information regarding the operation of the reset command. Figure 8-22 illustrates a properly sent RESET command frame.
Figure 8-22 RESET Command Frame