SBAS603B April 2013 – November 2020 ADS4449
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DIGITAL GAIN CH A | DIGITAL GAIN BYPASS CH A | TEST PATTERN CH A |
Bits 7-4 | DIGITAL GAIN CH A: Channel A digital gain programmability | ||
These bits set the digital gain programmability from 0 dB to 6 dB in 0.5-dB steps for channel A. Set the DIGITAL ENABLE bit to 1 beforehand to enable this feature. | |||
0000 =
0-dB gain (default) 0001 = 0.5-dB gain 0010 = 1-dB gain 0011 = 1.5-dB gain 0100 = 2-dB gain 0101 = 2.5-dB gain 0110 = 3-dB gain 0111 = 3.5-dB gain 1000 = 4-dB gain 1001 = 4.5-dB gain 1010 = 5-dB gain 1011 = 5.5-dB gain 1100 = 6-dB gain |
|||
Bit 3 | DIGITAL GAIN BYPASS CH A: Channel A digital gain bypass | ||
0 =
Normal operation (default) 1 = Digital gain feature for channel A is bypassed |
|||
Bits 2-0 | TEST PATTERN CH A: Channel A test pattern programmability | ||
These
bits program the test pattern for channel A. 000 = Normal operation (default) 001 = Outputs all 0s 010 = Outputs all 1s 011 = Outputs toggle pattern |
|||
Output data ([D:0]) are an alternating sequence of 01010101010101 and 10101010101010. | |||
100 = Outputs digital ramp | |||
Output data increments by one 14-bit LSB every clock cycle from code 0 to code 16383 | |||
101 = Outputs custom pattern | |||
To program a test pattern, use the CUSTOM PATTERN D[13:0] bits of registers 3Fh and 40h. | |||
110 =
Unused 111 = Unused |