1 Features

2 Applications

3 Description

Using CMOS process technology and innovative circuit techniques, the ADS5263 is designed to operate at low power and give very high SNR performance with a 4-Vpp full-scale input. Using a low-noise 16-bit front-end stage followed by a 14-bit ADC, the device gives 85-dBFS SNR up to 10 MHz and better than 80-dBFS SNR up to 30 MHz.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
ADS5263 VQFN (64) 9.00 mm × 9.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

ADS5263 Block Diagram

ADS5263 FBD_SLAS760.gif

4 Revision History

Changes from C Revision (January 2013) to D Revision

Changes from B Revision (October 2011) to C Revision

Changes from A Revision (August 2011) to B Revision

Changes from * Revision (May 2011) to A Revision