SBAS978A June 2019 – May 2020 ADS7028
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
DVDD to GND | –0.3 | 5.5 | V | |
AVDD to GND | –0.3 | 5.5 | V | |
AINx / GPOx(3) to GND | GND – 0.3 | AVDD + 0.3 | V | |
Digital input to GND | GND – 0.3 | 5.5 | V | |
Current through any pin except supply pins(2) | –10 | 10 | mA | |
Junction temperature, TJ | –40 | 125 | °C | |
Storage temperature, Tstg | –60 | 150 | °C |