SBAS928C February 2020 – September 2023 ADS7066
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
CONVERSION CYCLE | |||||
fCYCLE | Sampling frequency | 250 | kSPS | ||
tCYCLE | ADC cycle-time period | 1/fCYCLE | s | ||
tQUIET | Quiet acquisition time | 20 | ns | ||
tACQ | Acquisition time | Acquisition time | 800 | ns | |
tWH_CSZ | Pulse duration: CS high | 220 | ns | ||
tWL_CSZ | Pulse duration: CS low | 210 | ns | ||
SPI INTERFACE TIMINGS | |||||
fCLK | Maximum SCLK frequency | 60 | MHz | ||
tCLK | Minimum SCLK time period | 16.67 | ns | ||
tPH_CK | SCLK high time | 0.45 | 0.55 | tCLK | |
tPL_CK | SCLK low time | 0.45 | 0.55 | tCLK | |
tSU_CSCK | Setup time: CS falling to the first SCLK capture edge | 15 | ns | ||
tSU_CKDI | Setup time: SDI data valid to the SCLK capture edge | 6.4 | ns | ||
tHT_CKDI | Hold time: SCLK capture edge to data valid on SDI | 4 | ns | ||
tD_CKCS | Delay time: last SCLK falling to CS rising | 0.8 | ns |