SBAS817C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
This register selects single-ended or pseudo-differential operation for any analog input channels that are not configured as pairs (see the AIN_CFG register). Depending on the contents of this register, AIN-COM must be connected to either GND or REFby2 on the PCB.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | COM_CFG |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | 0 | R | 000 0000b | Reserved bits. Reads return 000 0000b. |
0 | COM_CFG | R/W | 0b | This bit selects the analog input channel configuration when = 00b or 11b in the AIN_CFG register:
0b = All individual channels are single-ended inputs; connect the AIN-COM pin to GND 1b = All individual channels are pseudo-differential inputs; connect the AIN-COM pin to REFby2 |