4 Revision History
Changes from B Revision (December 2018) to C Revision
- Changed document title from ADS816x 8-Channel, 16-Bit, 1-MSPS, SAR ADC With Easy-to-Drive Analog Inputs to ADS816x 8-Channel, 16-Bit, 1-MSPS, SAR ADC With Direct Sensor InterfaceGo
- Changed Low-leakage multiplexer with sequencer to Multiplexer with channel sequencer in Features sectionGo
- Changed Wide input range to Wide operating range in Features section, changed and added sub-bullets to this Features bullet Go
- Deleted hysteresis from alarm threshold discussion in Description section Go
- Changed title of ADS816x Block Diagram figureGo
- Changed AUTO_SEQ_CFG1 = 0x84 to AUTO_SEQ_CFG1 = 0x44 in Auto Sequence Mode sectionGo
- Changed default settings from 1 to 0xFF in Channel Sample Count column of Custom Channel Sequencing Configuration Space tableGo
- Changed reset value from R/W-0000 0001b to R/W-1111 1111b in REPEAT_INDEX_m Registers sectionGo
- Changed description of registers 78h, 7Ah, 7Ch, and 7Eh in Digital Window Comparator Configuration Registers Mapping table Go
- Changed ALERT_LO_STATUS Register section and name Go
- Changed ALERT_STATUS Register section and name Go
- Changed CURR_ALERT_LO_STATUS Register section and name Go
- Changed CURR_ALERT_STATUS Register section and name Go
Changes from A Revision (July 2018) to B Revision
- Changed document status from Advanced Information to Production DataGo