SBAS817C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
CSH | ADC Input capacitance | 60 | pF | |||
CINMUX | MUX Input capacitance | 13 | pF | |||
ILMUX_ON | MUX input on-channel leakage current | REFM < VIN < REFP | –750 | ±10 | 750 | nA |
DC PERFORMANCE | ||||||
Resolution | 16 | Bits | ||||
NMC | No missing codes | 16 | ||||
INL | Integral nonlinearity | –0.8 | ±0.35 | 0.8 | LSB | |
DNL | Differential nonlinearity | –0.5 | ±0.2 | 0.5 | LSB | |
VOS | Input offset error | –10 | ±0.5 | 10 | LSB | |
Input offset error match | –1 | ±0.5 | 1 | LSB | ||
dVOS/dT | Input offset thermal drift | 0.25 | µV/°C | |||
GE | Gain error | Referred to REFIO | –0.06 | ±0.002 | 0.06 | %FSR |
Gain error match | Referred to REFIO | –0.005 | ±0.0025 | 0.005 | %FSR | |
dGE/dT | Gain error thermal drift | Referred to REFIO | ±1 | ppm/°C | ||
TNS | Transition noise | VIN = VREF/2 | 0.6 | LSB | ||
AC PERFORMANCE | ||||||
SINAD | Signal-to-noise + distortion | fIN = 2 kHz | 91.6 | 93.5 | dB | |
SNR | Signal-to-noise-ratio | fIN = 2 kHz | 91.8 | 93.6 | dB | |
THD | Total harmonic distortion | fIN = 2 kHz | -110 | dB | ||
SFDR | Spurious-free dynamic range | fIN = 2 kHz | 112 | dB | ||
Isolation crosstalk | fIN = 100 kHz | -115 | dB | |||
REFERENCE BUFFER | ||||||
VRO | Reference buffer offset voltage | VRO = VREFP - VREFIO, TA = 25°C | –250 | 250 | µV | |
CREFP | Decoupling capacitor on REFP | 22 | µF | |||
RESR | External series resistance | 0 | 1.3 | Ω | ||
REFby2 BUFFER | ||||||
VREFby2 | REFby2 output voltage | VREFP/2 | V | |||
IREFby2 | DC Sourcing current from REFby2 | 2 | mA | |||
CREFby2 | Decoupling capacitor on REFby2 | 1 | µF | |||
INTERNAL REFERENCE OUTPUT | ||||||
VREFIO | REFIO output voltage(1) | TA = 25°C, REFIO configured as output pin | 4.091 | 4.096 | 4.101 | V |
dVREFIO/dT | Internal reference temperature drift | 4 | 18 | ppm/°C | ||
CREFIO | Decoupling capacitor on REFIO | REFIO configured as output | 1 | µF | ||
EXTERNAL REFERENCE INPUT | ||||||
IREFIO | REFIO input current | REFIO configured as input pin | 0.1 | 1 | µA | |
CREF | Internal capacitance on REFIO pin | REFIO configured as input pin | 10 | pF | ||
SAMPLING DYNAMICS | ||||||
Aperture delay | 4 | ns | ||||
tj-RMS | Aperture jitter | 2 | ps RMS | |||
f-3-dB(small) | Small-signal bandwidth | Measured at ADC inputs | 23 | MHz | ||
POWER SUPPLY CURRENTS | ||||||
IAVDD | Analog supply current | ADS8168, AVDD = 5 V | 5.3 | 6.4 | mA | |
ADS8167, AVDD = 5 V | 3.9 | 5 | ||||
ADS8166, AVDD = 5 V | 3 | 4.1 | ||||
Static, no conversion | 2.3 | |||||
Static, PD_REFBUF = 1 | 1.6 | |||||
Static, PD_REF = 1 | 800 | µA | ||||
Static, PD_REFBUF, PD_REF and PD_REFby2 = 1 | 180 | µA | ||||
IDVDD | Digital supply current | DVDD = 3 V, CLOAD = 10 pF, no conversion | 0.45 | µA |