SBAS817C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
Figure 36 shows the connections for using the device with an external reference. A reference without a low-impedance output buffer can be used because the input leakage current of the internal reference buffer is less than 1 µA.