SBAS817C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
In custom channel sequencing mode, the analog input selected in the corresponding CCS_CHID_INDEX register can be repeated by configuring the respective register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
REPEAT[7:0] | |||||||
R/W-1111 1111b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | REPEAT[7:0] | R/W | 1111 1111b | These bits configure the number of times the analog input configured in the corresponding CCS_CHID_INDEX register is repeated. Configuring 0000 0000b in this register results in an error. |