Changes from Revision C (October 2018) to Revision D (February 2021)
-
Updated the numbering format for tables, figures, and
cross-references throughout the document
Go
- Changed AIN_P, AIN_GND to GND specification in Absolute Maximum
Ratings table Go
- Updated specification of Input Overvoltage Protection Circuit,
VOVP
parameter, to ±15 V for test condition AVDD =
floatingGo
- Changed LSB size for the 12.288-V full-scale range in ADC LSB
Values for Different Input Ranges (VREF = 4.096 V) table Go
- Changed the input alarm flags field in Output Data Word With All
Data Flags Enabled table to D[9:8] from D[9:7]Go
- Changed Standard SPI Timing Protocol figuresGo
- Changed DEVICE_ADDR[3:0] type to R/W from R in DEVICE_ID_REG
Register
Go
- Changed the description of PAR_EN bit in DATAOUT_CTL_REG
Register
Go