SBAS633E February 2016 – August 2022 ADS8681 , ADS8685 , ADS8689
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| TIMING REQUIREMENTS | |||||
| twl_RST | Pulse duration: RST low | 100 | ns | ||
| TIMING SPECIFICATIONS | |||||
| tD_RST_POR | Delay time for POR reset: RST rising to RVS rising | 20 | ms | ||
| tD_RST_APP | Delay time for application reset: RST rising to CONVST/CS rising | 1 | µs | ||
| tNAP_WKUP | Wake-up time: NAP mode | 20 | µs | ||
| tPWRUP | Power-up time: PD mode | 20 | ms | ||