SBAS729C June   2016  – August 2026 ADS8920B , ADS8922B , ADS8924B
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
    6. 5.6 Timing Requirements
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 LDO Module
      2. 6.3.2 Reference Buffer Module
      3. 6.3.3 Converter Module
        1. 6.3.3.1 Sample-and-Hold Circuit
        2. 6.3.3.2 Internal Oscillator
        3. 6.3.3.3 ADC Transfer Function
      4. 6.3.4 Interface Module
    4. 6.4 Device Functional Modes
      1. 6.4.1 RST State
      2. 6.4.2 ACQ State
      3. 6.4.3 CNV State
    5. 6.5 Programming
      1. 6.5.1 Output Data Word
      2. 6.5.2 Data Transfer Frame
      3. 6.5.3 Interleaving Conversion Cycles and Data Transfer Frames
      4. 6.5.4 Data Transfer Protocols
        1. 6.5.4.1 Protocols for Configuring the Device
        2. 6.5.4.2 Protocols for Reading From the Device
          1. 6.5.4.2.1 Legacy, SPI-Compatible (SYS-xy-S) Protocols
          2. 6.5.4.2.2 SPI-Compatible Protocols with Bus Width Options
          3. 6.5.4.2.3 Source-Synchronous (SRC) Protocols
            1. 6.5.4.2.3.1 Output Clock Source Options with SRC Protocols
            2. 6.5.4.2.3.2 Bus Width Options With SRC Protocols
            3. 6.5.4.2.3.3 Output Data Rate Options With SRC Protocols
      5. 6.5.5 Device Setup
        1. 6.5.5.1 Single Device: All multiSPI Options
        2. 6.5.5.2 Single Device: Minimum Pins for a Standard SPI
        3. 6.5.5.3 Multiple Devices: Daisy-Chain Topology
        4. 6.5.5.4 Multiple Devices: Star Topology
  8. 7 Register Maps
    1. 7.1 Device Configuration and Register Maps
      1. 7.1.1 PD_CNTL Register (address = 04h) [reset = 08h]
      2. 7.1.2 SDI_CNTL Register (address = 008h) [reset = 00h]
      3. 7.1.3 SDO_CNTL Register (address = 0Ch) [reset = 00h]
      4. 7.1.4 DATA_CNTL Register (address = 010h) [reset = 00h]
      5. 7.1.5 PATN_LSB Register (address = 014h) [reset = 00h]
      6. 7.1.6 PATN_MID Register (address = 015h) [reset = 00h]
      7. 7.1.7 PATN_MSB Register (address = 016h) [reset = 00h]
      8. 7.1.8 OFST_CAL Register (address = 020h) [reset = 00h]
      9. 7.1.9 REF_MRG Register (address = 030h) [reset = 00h]
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 ADC Reference Driver
      2. 8.1.2 ADC Input Driver
        1. 8.1.2.1 Charge-Kickback Filter
        2. 8.1.2.2 Input Amplifier Selection
    2. 8.2 Typical Application
      1. 8.2.1 Data Acquisition (DAQ) Circuit for Lowest Distortion and Noise Performance With Differential Input
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 DAQ Circuit With FDA Input Driver and Single-Ended or Differential Input
      3. 8.2.3 Design Requirements
      4. 8.2.4 Detailed Design Procedure
      5. 8.2.5 Application Curves
    3. 8.3 Power-Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Signal Path
        2. 8.4.1.2 Grounding and PCB Stack-Up
        3. 8.4.1.3 Decoupling of Power Supplies
        4. 8.4.1.4 Reference Decoupling
        5. 8.4.1.5 Differential Input Decoupling
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
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
Programming

This device family features nine configuration registers (as described in the Register Maps section). To access the internal configuration registers, these devices support the commands listed in Table 6-2.

Table 6-2 Supported Commands
B[21:17]B[16:8]B[7:0]COMMAND ACRONYMCOMMAND DESCRIPTION
0000000000000000000000NOPNo operation
10000<9-bit address><8-bit unmasked bits>CLR_BITSClear <8-bit unmasked bits> from <9-bit address>
10001<9-bit address>00000000RD_REGRead contents from the <9-bit address>
10010<9-bit address><8-bit data>WR_REGWrite <8-bit data> to the <9-bit address>
10011<9-bit address><8-bit unmasked bits>SET_BITSSet <8-bit unmasked bits> from <9-bit address>
1111111111111111111111NOPNo operation
Remaining combinationsxxxxxxxxxxxxxxxxxReservedThese commands are reserved and treated by the device as no operation

These devices support two types of data transfer operations: data write (the host controller configures the device), and data read (the host controller reads data from the device).

Any data write to the device is always synchronous to the external clock provided on the SCLK pin. The WR_REG command writes the 8-bit data into the 9-bit address specified in the command string. The CLR_BITS command clears the specified bits (identified by 1) at the 9-bit address (without affecting the other bits), and the SET_BITS command sets the specified bits (identified by 1) at the 9-bit address (without affecting the other bits).

The data read from the device can be synchronized to the same external clock or to an internal clock of the device by programming the configuration registers (see the Data Transfer Protocols section for details).