SLVSIN3 May 2025 ADS9117 , ADS9118 , ADS9119
PRODUCTION DATA
The ADS911x features a high-speed, serial LVDS data interface with output data frame width to 20 bits or 24 bits with the single-data rate (SDR) and double-data rate (DDR) modes.
Configure the INIT_1 register field before writing to other register fields, as described in Table 7-6 and Table 7-7.
| DATA FRAME WIDTH (Bits) | DATA RATE | INIT_1 0x04[3:0] |
DATA_LANES 0x12[2:0] |
DATA_RATE 0xC1[8] |
CLK1 0xC0[12] |
CLK2 0xC1[0] |
CLK3 0xC5[9] |
CLK4 0xC5[3:2] |
CLK5 0xFB[1] |
CLK6 0x1C[7:6] |
|---|---|---|---|---|---|---|---|---|---|---|
| 20 | SDR | 0x000B | 0 | 1 | 0 | 1 | 0 | 3 | 0 | 3 |
| 20 | DDR | 0x000B | 0 | 0 | 0 | 1 | 0 | 3 | 0 | 3 |
| 24 | SDR | 0x0000 | 2 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
| 24 | DDR | 0x0000 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| DATA FRAME WIDTH (Bits) | DATA RATE | INIT_1 0x04[3:0] |
DATA_LANES 0x12[2:0] |
DATA_RATE 0xC1[8] |
CLK1 0xC0[12] |
CLK2 0xC1[0] |
CLK3 0xC5[9] |
CLK4 0xC5[3:2] |
CLK5 0xFB[1] |
CLK6 0x1C[7:6] |
|---|---|---|---|---|---|---|---|---|---|---|
| 20 | SDR | — | Not supported | |||||||
| 20 | DDR | — | Not supported | |||||||
| 24 | SDR | — | 2 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
| 24 | DDR | — | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
The ADS911x generates a data clock DCLK that is a multiple of the ADC sampling clock SMPL_CLK. The data clock frequency depends on the data frame width and data rate. The data frame width is 20 or 24 bits and the data rate is SDR or DDR. The following equation calculates the DCLK speed. Table 7-8 lists the possible values for the output data clock frequency.
| DATA FRAME WIDTH (Bits) | DATA RATE (1 = SDR, 2 = DDR) |
SMPL_CLK MULTIPLIER | DCLK (SMPL_CLK = 5MHz) | DCLK (SMPL_CLK = 10MHz) | DCLK (SMPL_CLK = 20MHz) |
|---|---|---|---|---|---|
| 24 | 1 | 24 | 120MHz | — | — |
| 2 | 12 | 60MHz | 120MHz | 240MHz | |
| 20 | 1 | 20 | 100MHz | —(1) | —(1) |
| 2 | 10 | 50MHz | —(1) | —(1) |