SBASB68 August 2025 ADS9803
PRODMIX
The ADS9803 supports a speed-boost mode that allows up to 8MSPS sampling rate for a user-selected analog input channel pair. In speed-boost mode, only the user-selected channel pair is converted while the remaining six analog input channels are idle. The sampling rate is equal to the sampling clock frequency. The user selects any pair combination of analog inputs from the following list:
The data output interface specifications remain the same as normal mode of operation. In speed-boost mode, the user-selected channel pair is converted on every sampling clock.
Table 6-15 shows the register operations to enable or disable the speed-boost mode.
| STEP # | REGISTER FIELD | ENABLE SPEED-BOOST | DISABLE SPEED-BOOST |
|---|---|---|---|
| 1 | REG_BANK_SEL | 2 | 2 |
| 2 | BOOST_CFG1 | 3 | 0 |
| 3 | BOOST_CFG2 | 1 | 0 |
| 4 | EN_BOOST | 1 | 0 |
| 5 | SEL_CH_BOOST |
|
0 |
| 6 | REG_BANK_SEL | 16 | 16 |
| 7 | BOOST_CFG3 | 1 | 0 |
| 8 | BOOST_CFG4 | 1 | 0 |