SBASA81A January 2023 – December 2023 ADS9815 , ADS9817
PRODUCTION DATA
The ADS981x features test patterns that can be used by the host for debugging and verifying the data interface. The test patterns replace the ADC output data with predefined digital data. The test patterns can be enabled by configuring the corresponding register addresses 0x13 through 0x1B in bank 1.
The ADS981x supports the following test patterns:
To disable the test patterns, set TEST_PAT_EN_CHA and TEST_PAT_EN_CHB to 0b.