SBASA81A January 2023 – December 2023 ADS9815 , ADS9817
PRODUCTION DATA
Typical INL = ±0.75 LSB |
Typical DNL = ±0.2 LSB |
SNR = 91.5 dBFS, THD = –113 dB at fIN = 2 kHz |
SNR = 92.1 dBFS, THD = –113 dB at fIN = 2 kHz |
Typical bandwidth (–3 dB) = 21.2 kHz |
Mean = 131073.8 LSB, standard deviation = 2.45 LSB, number of hits = 4096 |
Mean = 131074.4 LSB, standard deviation = 5.47 LSB, number of hits = 4096 |
Typical INL = ±0.75 LSB |
Typical DNL = ±0.25 LSB |
SNR = 83.7 dBFS, THD = –113 dB at fIN = 2 kHz |
SNR = 85.5 dBFS, THD = –113 dB at fIN = 2 kHz |
Input level = 0 dB; RIN = 0 Ω, 50 Ω, 1 kΩ, 10 kΩ, 50 kΩ, fIN = 40 Hz, 110 Hz, 1 kHz, 2 kHz, 10 kHz, 15 kHz, 24 kHz |
Mean = 131103.5 LSB, standard deviation = 2.49 LSB, number of hits = 4096 |
Mean = 131102.3 LSB, standard deviation = 5.68 LSB, number of hits = 4096 |