SBASA81A January 2023 – December 2023 ADS9815 , ADS9817
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
CONVERSION CYCLE | |||||
fSMPL_CLK | Sampling frequency | 3.6 | 8 | MHz | |
tSMPL_CLK | Sampling time interval | 1 / fSMPL_CLK | ns | ||
tPL_SMPL_CLK | SMPL_CLK low time | 0.45 tSMPL_CLK | 0.55 tSMPL_CLK | ns | |
tPH_SMPL_CLK | SMPL_CLK high time | 0.45 tSMPL_CLK | 0.55 tSMPL_CLK | ns | |
SPI INTERFACE TIMINGS (CONFIGURATION INTERFACE) | |||||
fSCLK | Maximum SCLK frequency | 20 | MHz | ||
tPH_CK | SCLK high time | 0.48 | 0.52 | tCLK | |
tPL_CK | SCLK low time | 0.48 | 0.52 | tCLK | |
thi_CS | Pulse duration: CS high | 220 | ns | ||
td_CSCK | Delay time: CS falling to the first SCLK capture edge | 20 | ns | ||
tsu_CKDI | Setup time: SDI data valid to the SCLK rising edge | 10 | ns | ||
tht_CKDI | Hold time: SCLK rising edge to data valid on SDI | 5 | ns | ||
tD_CKCS | Delay time: last SCLK falling to CS rising | 5 | ns | ||
CMOS DATA INTERFACE | |||||
tsu_SS | Setup time: SMPL_SYNC rising edge to SMPL_CLK falling edge | 10 | ns | ||
tht_SS | Hold time: SMPL_CLK falling edge to SMPL_SYNC high | 10 | ns |