SBASAC2 june 2023 AFE43902-Q1 , AFE53902-Q1
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | Xx-OUTPUT | ||||||||||||||
| W-00h | R/W-00h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-8 | RESERVED | W | 00h | Always write 0. |
| 7-0 | Xx-OUTPUT | R/W | 00h | 8-bit X coordinate for multislope transfer function. |