SBASAC6 April 2021 AFE4500
PRODUCTION DATA
Bio-Z: Bio-impedance. Can be substituted with any other impedance that needs to be measured
BIA: Bioelectrical Impedance analysis/ Bio-impedance analysis. Refers to the measurement and analysis of Bio-impedance at one or more excitation frequencies. In this datasheet, the abbreviations BIA and Bio-Z are used interchangeably.
ECG: Electrocardiography
EDA: Electro-dermal activity
GSR: Galvanic Skin response. Used interchangeably with EDA.
HF-BIA: High frequency Bio-impedance analysis.
LF-BIA: Low frequency Bio-impedance analysis
MF-BIA: Medium frequency Bio-impedance analysis
OHRM: Optical Heart-rate monitoring
PPG: Photoplethysmography
PRF: Pulse repetition frequency. Derived from the PPG terminology which refers to the rate at which the LEDs are turned on (pulsed). Extended to denote the frequency of a periodically repetitive set of operations involving signal acquisition of PPG, ECG and/or Bio-Z signals.
RLD: Right leg drive. Derived from the clinical ECG terminology where the right leg is driven to set the DC bias of the body