SLASES9A
October 2018 – January 2019
AFE7422
PRODUCTION DATA.
1
Features
2
Applications
3
Description
Functional Block Diagram
4
Revision History
5
Device and Documentation Support
5.1
Receiving Notification of Documentation Updates
5.2
Community Resources
5.3
Trademarks
5.4
Electrostatic Discharge Caution
5.5
Glossary
6
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
ABJ|400
MCBG079C
ALK|400
MPBGAU3B
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slases9a_oa
1
Features
Two
, 14-bit, 9-GSPS DACs
Up to
1200
-MHz signal bandwidth
1 DSA per channel tunes output power
Two
, 14-Bit, 3-GSPS ADCs
Up to
1500
-MHz signal bandwidth
NSD: –151 dBFS/Hz
AC performance at f
IN
= 2.6 GHz, –3 dBFS
SNR: 55 dBFS
SFDR: 73 dBc HD2 and HD3
SFDR: 91 dBc worst spur
2 DSA per channel extends dynamic range
RF and digital power detectors
RF frequency range: 10 MHz to 6 GHz
Fast frequency hopping < 1 µs
Receive digital signal path:
Bypassable quad
DDC per ADC
3-phase coherent 32-bit NCOs per DDC
Decimation ratio:
2
x to 32x
Transmit digital signal path:
Quad
DUC per DAC with 32-bit NCOs
Interpolation ratio:
6
x to 36x
Sin(x)/x correction and configurable delay
Power amplifier protection (PAP)
JESD204B interface:
8 transceivers at up to 15 Gbps
Subclass 1 multichip synchronization
Clocks:
Internal PLL and VCO with bypass option
Clock output up to 3 GHz with clock divider
DAC power dissipation:
1.8
W/ch at 9 GSPS
ADC power dissipation:
1.9
W/ch at 3 GSPS
Package: 17-mm x 17-mm FC BGA, 0.8-mm pitch