SPRSP65F April 2021 – January 2023 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIL | Input Low Voltage | 0.35 × VDDS_MMC0 | V | |||
VILSS | Input Low Voltage Steady State | 0.20 | V | |||
VIH | Input High Voltage | 0.65 × VDDS_MMC0 | V | |||
VIHSS | Input High Voltage Steady State | 1.4 | V | |||
IIN | Input Leakage Current. | VI = 1.8 V or 0 V | ±10 | µA | ||
RPU | Pull-up Resistor | 15 | 20 | 25 | kΩ | |
RPD | Pull-down Resistor | 15 | 20 | 25 | kΩ | |
VOL | Output Low Voltage | IOL = 2 mA | 0.30 | V | ||
VOH | Output High Voltage | IOH = -2 mA | VDDS_MMC0 - 0.30 | V | ||
SRI | Input Slew Rate | 5E+8 | V/s |