SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For more details about features and additional description information on the device General-Purpose Memory Controller, see the corresponding subsections within Signal Descriptions and Detailed Description sections.
Table 6-53 presents timing conditions for GPMC.
| PARAMETER | MIN | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| INPUT CONDITIONS | ||||||
| SRI | Input slew rate | 1.65 | 4 | V/ns | ||
| OUTPUT CONDITIONS | ||||||
| CL | Output load capacitance | 5 | 20 | pF | ||
| PCB CONNECTIVITY REQUIREMENTS | ||||||
| td(Trace Delay) | Propagation delay of each trace | 133MHz Synchronous Mode | 140 | 360 | ps | |
| All other modes | 140 | 720 | ps | |||
| td(Trace Mismatch Delay) | Propagation delay mismatch across all traces | 200 | ps | |||
For more information, see General-Purpose Memory Controller (GPMC) section in Peripherals chapter in the device TRM.