Table 6-136, Table 6-137, Table 6-138, Figure 6-108, Table 6-139, Table 6-140, and Figure 6-109 present timing conditions, requirements, and switching characteristics for
PRU_ICSSG RGMII.
Table 6-136 PRU_ICSSG RGMII Timing
Conditions
| PARAMETER |
MIN |
MAX |
UNIT |
| INPUT CONDITIONS |
| SRI |
Input slew rate |
VDD =
1.8V |
1.44 |
5 |
V/ns |
| VDD =
3.3V |
2.65 |
5 |
V/ns |
| OUTPUT CONDITIONS |
| CL |
Output load capacitance |
2 |
20 |
pF |
| PCB CONNECTIVITY
REQUIREMENTS |
| td(Trace Mismatch Delay) |
Propagation
delay mismatch across all traces |
RGMII[x]_RXC, RGMII[x]_RD[3:0],
RGMII[x]_RX_CTL |
|
50 |
ps |
| RGMII[x]_TXC, RGMII[x]_TD[3:0],
RGMII[x]_TX_CTL |
|
50 |
ps |
Table 6-137 PRU_ICSSG RGMII Timing
Requirements – RGMII[x]_RXC see Figure 6-108
| NO. |
PARAMETER |
DESCRIPTION |
MODE |
MIN |
MAX |
UNIT |
| RGMII1 |
tc(RXC) |
Cycle time,
RGMII[x]_RXC |
10Mbps |
360 |
440 |
ns |
| 100Mbps |
36 |
44 |
ns |
| 1000Mbps |
7.2 |
8.8 |
ns |
| RGMII2 |
tw(RXCH) |
Pulse duration, RGMII[x]_RXC
high |
10Mbps |
160 |
240 |
ns |
| 100Mbps |
16 |
24 |
ns |
| 1000Mbps |
3.6 |
4.4 |
ns |
| RGMII3 |
tw(RXCL) |
Pulse duration, RGMII[x]_RXC
low |
10Mbps |
160 |
240 |
ns |
| 100Mbps |
16 |
24 |
ns |
| 1000Mbps |
3.6 |
4.4 |
ns |
Table 6-138 PRU_ICSSG RGMII Timing
Requirements – RGMII[x]_RD[3:0] and RGMII[x]_RX_CTL see Figure 6-108
| NO. |
PARAMETER |
DESCRIPTION |
MODE |
MIN |
MAX |
UNIT |
| RGMII4 |
tsu(RD-RXC) |
Setup time, RGMII[x]_RD[3:0]
valid before RXC high/low |
10Mbps |
1 |
|
ns |
| 100Mbps |
1 |
|
ns |
| 1000Mbps |
1 |
|
ns |
| tsu(RX_CTL-RXC) |
Setup time, RGMII[x]_RX_CTL
valid before RGMII[x]_RXC high/low |
10Mbps |
1 |
|
ns |
| 100Mbps |
1 |
|
ns |
| 1000Mbps |
1 |
|
ns |
| RGMII5 |
th(RXC-RD) |
Hold time, RGMII[x]_RD[3:0]
valid after RGMII[x]_RXC high/low |
10Mbps |
1 |
|
ns |
| 100Mbps |
1 |
|
ns |
| 1000Mbps |
1 |
|
ns |
| th(RXC-RX_CTL) |
Hold time, RGMII[x]_RX_CTL
valid after RGMII[x]_RXC high/low |
10Mbps |
1 |
|
ns |
| 100Mbps |
1 |
|
ns |
| 1000Mbps |
1 |
|
ns |
Table 6-139 PRU_ICSSG RGMII Switching
Characteristics – RGMII[x]_TXC see Figure 6-109
| NO. |
PARAMETER |
DESCRIPTION |
MODE |
MIN |
MAX |
UNIT |
| RGMII6 |
tc(TXC) |
Cycle time,
RGMII[x]_TXC |
10Mbps |
360 |
440 |
ns |
| 100Mbps |
36 |
44 |
ns |
| 1000Mbps |
7.2 |
8.8 |
ns |
| RGMII7 |
tw(TXCH) |
Pulse duration, RGMII[x]_TXC
high |
10Mbps |
160 |
240 |
ns |
| 100Mbps |
16 |
24 |
ns |
| 1000Mbps |
3.6 |
4.4 |
ns |
| RGMII8 |
tw(TXCL) |
Pulse duration, RGMII[x]_TXC
low |
10Mbps |
160 |
240 |
ns |
| 100Mbps |
16 |
24 |
ns |
| 1000Mbps |
3.6 |
4.4 |
ns |
Table 6-140 PRU_ICSSG RGMII Switching
Characteristics – RGMII[x]_TD[3:0] and RGMII[x]_TX_CTL see Figure 6-109
| NO. |
PARAMETER |
DESCRIPTION |
MODE |
MIN |
MAX |
UNIT |
| RGMII9 |
tosu(TD-TXC) |
Output setup time,
RGMII[x]_TD[3:0] valid to RGMII[x]_TXC high/low |
10Mbps |
1.2 |
|
ns |
| 100Mbps |
1.2 |
|
ns |
| 1000Mbps |
1.2 |
|
ns |
| tosu(TX_CTL-TXC) |
Output setup time,
RGMII[x]_TX_CTL valid to RGMII[x]_TXC high/low |
10Mbps |
1.2 |
|
ns |
| 100Mbps |
1.2 |
|
ns |
| 1000Mbps |
1.2 |
|
ns |
| RGMII10 |
toh(TXC-TD) |
Output setup time,
RGMII[x]_TD[3:0] valid after RGMII[x]_TXC high/low |
10Mbps |
1.2 |
|
ns |
| 100Mbps |
1.2 |
|
ns |
| 1000Mbps |
1.2 |
|
ns |
| toh(TXC-TX_CTL) |
Output setup time,
RGMII[x]_TX_CTL valid after RGMII[x]_TXC high/low |
10Mbps |
1.2 |
|
ns |
| 100Mbps |
1.2 |
|
ns |
| 1000Mbps |
1.2 |
|
ns |