SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Tables and figures provided in this section define timing conditions, timing requirements, and switching characteristics for clock signals.
| PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| INPUT CONDITIONS | |||||
| SRI | Input slew rate | 0.5 | V/ns | ||
| OUTPUT CONDITIONS | |||||
| CL | Output load capacitance | 10 ns ≤ tc < 20 ns | 10 | pF | |
| 20 ns ≤ tc | 30 | pF | |||
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| CLK1 | tc(EXT_REFCLK1) | Cycle time minimum, EXT_REFCLK1 | 10 | ns | |
| CLK2 | tw(EXT_REFCLK1H) | Pulse Duration, EXT_REFCLK1 high | E*0.45(1) | E*0.55(1) | ns |
| CLK3 | tw(EXT_REFCLK1L) | Pulse Duration, EXT_REFCLK1 low | E*0.45(1) | E*0.55(1) | ns |
| CLK1 | tc(MCU_EXT_REFCLK0) | Cycle time minimum, MCU_EXT_REFCLK0 | 10 | ns | |
| CLK2 | tw(MCU_EXT_REFCLK0H) | Pulse Duration, MCU_EXT_REFCLK0 high | F*0.45(2) | F*0.55(2) | ns |
| CLK3 | tw(MCU_EXT_REFCLK0L) | Pulse Duration, MCU_EXT_REFCLK0 low | F*0.45(2) | F*0.55(2) | ns |
Figure 6-12 Clock
Timing Requirements| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| CLK4 | tc(SYSCLKOUT0) | Cycle time minimum,SYSCLKOUT0 | 8 | ns | |
| CLK5 | tw(SYSCLKOUT0H) | Pulse Duration, SYSCLKOUT0 high | A*0.4(1) | A*0.6(1) | ns |
| CLK6 | tw(SYSCLKOUT0L) | Pulse Duration, SYSCLKOUT0 low | A*0.4(1) | A*0.6(1) | ns |
| CLK4 | tc(OBSCLK0) | Cycle time minimum, OBSCLK0 | 5 | ns | |
| CLK5 | tw(OBSCLK0H) | Pulse Duration, OBSCLK0 high | B*0.45(2) | B*0.55(2) | ns |
| CLK6 | tw(OBSCLK0L) | Pulse Duration,OBSCLK0 low | B*0.45(2) | B*0.55(2) | ns |
| CLK4 | tc(CLKOUT0) | Cycle time minimum, CLKOUT0 | 20 | ns | |
| CLK5 | tw(CLKOUT0H) | Pulse Duration, CLKOUT0 high | C*0.4(3) | C*0.6(3) | ns |
| CLK6 | tw(CLKOUT0L) | Pulse Duration,CLKOUT0 low | C*0.4(3) | C*0.6(3) | ns |
| CLK4 | tc(MCU_SYSCLKOUT0) | Cycle time minimum, MCU_SYSCLKOUT0 | 10 | ns | |
| CLK5 | tw(MCU_SYSCLKOUT0H) | Pulse Duration, MCU_SYSCLKOUT0 high | G*0.4(4) | G*0.6(4) | ns |
| CLK6 | tw(MCU_SYSCLKOUT0L) | Pulse Duration,MCU_SYSCLKOUT0 low | G*0.4(4) | G*0.6(4) | ns |
| CLK4 | tc(MCU_OBSCLK0) | Cycle time minimum, MCU_OBSCLK0 | 5 | ns | |
| CLK5 | tw(MCU_OBSCLK0H) | Pulse Duration, MCU_OBSCLK0 high | H*0.45(5) | H*0.55(5) | ns |
| CLK6 | tw(MCU_OBSCLK0L) | Pulse Duration,MCU_OBSCLK0 low | H*0.45(5) | H*0.55(5) | ns |
Figure 6-13 Clock
Switching Characteristics