SPRSP65F April 2021 – January 2023 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In order to ensure the MII_G_RT I/O timing values published in the device data sheet, the PRU_ICSSG ICSSGn_CORE_CLK (where n = 0 to 1) core clock must be configured for 200 MHz, 225 MHz, or 250 MHz and the TX_CLK_DELAYn (where n = 0 or 1) bit field in the ICSSG_TXCFG0/1 register must be set to 0h (default value).
Table 7-131, Table 7-132, Figure 7-106, Table 7-133, Figure 7-107, Table 7-134, Figure 7-108, Table 7-135, and Figure 7-109 present timing conditions, requirements, and switching characteristics for PRU_ICSSG MII.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 0.9 | 3.6 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 2 | 20 | pF |
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
PMIR1 | tc(RX_CLK) | Cycle time, MII[x]_RX_CLK | 10 Mbps | 399.96 | 400.04 | ns |
100 Mbps | 39.996 | 40.004 | ns | |||
PMIR2 | tw(RX_CLKH) | Pulse Duration, MII[x]_RX_CLK High | 10 Mbps | 140 | 260 | ns |
100 Mbps | 14 | 26 | ns | |||
PMIR3 | tw(RX_CLKL) | Pulse Duration, MII[x]_RX_CLK Low | 10 Mbps | 140 | 260 | ns |
100 Mbps | 14 | 26 | ns |
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
PMIR4 | tsu(RXD-RX_CLK) | Setup time, MII[x]_RXD[3:0] valid before MII[x]_RX_CLK | 10 Mbps | 8 | ns | |
tsu(RX_DV-RX_CLK) | Setup time, MII[x]_RX_DV valid before MII[x]_RX_CLK | 8 | ns | |||
tsu(RX_ER-RX_CLK) | Setup time, MII[x]_RX_ER valid before MII[x]_RX_CLK | 8 | ns | |||
tsu(RXD-RX_CLK) | Setup time, MII[x]_RXD[3:0] valid before MII[x]_RX_CLK | 100 Mbps | 8 | ns | ||
tsu(RX_DV-RX_CLK) | Setup time, MII[x]_RX_DV valid before MII[x]_RX_CLK | 8 | ns | |||
tsu(RX_ER-RX_CLK) | Setup time, MII[x]_RX_ER valid before MII[x]_RX_CLK | 8 | ns | |||
PMIR5 | th(RX_CLK-RXD) | Hold time, MII[x]_RXD[3:0] valid after MII[x]_ RX_CLK | 10 Mbps | 8 | ns | |
th(RX_CLK-RX_DV) | Hold time, MII[x]_RX_DV valid after MII[x]_RX_CLK | 8 | ns | |||
th(RX_CLK-RX_ER) | Hold time, MII[x]_RX_ER valid after MII[x]_RX_CLK | 8 | ns | |||
th(RX_CLK-RXD) | Hold time, MII[x]_RXD[3:0] valid after MII[x]_ RX_CLK | 100 Mbps | 8 | ns | ||
th(RX_CLK-RX_DV) | Hold time, MII[x]_RX_DV valid after MII[x]_RX_CLK | 8 | ns | |||
th(RX_CLK-RX_ER) | Hold time, MII[x]_RX_ER valid after MII[x]_RX_CLK | 8 | ns |
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
PMIT1 | tc(TX_CLK) | Cycle time, MII[x]_TX_CLK | 10 Mbps | 399.96 | 400.04 | ns |
100 Mbps | 39.996 | 40.004 | ns | |||
PMIT2 | tw(TX_CLKH) | Pulse Duration, MII[x]_TX_CLK High | 10 Mbps | 140 | 260 | ns |
100 Mbps | 14 | 26 | ns | |||
PMIT3 | tw(TX_CLKL) | Pulse Duration, MII[x]_TX_CLK Low | 10 Mbps | 140 | 260 | ns |
100 Mbps | 14 | 26 | ns |
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
PMIT4 | td(TX_CLK-TXD) | Delay time, MII[x]_TX_CLK High to MII[x]_TXD[3:0] valid | 10 Mbps | 0 | 25 | ns |
td(TX_CLK-TX_EN) | Delay time, MII[x]_TX_CLK to MII[x]_TX_EN valid | 0 | 25 | ns | ||
td(TX_CLK-TXD) | Delay time, MII[x]_TX_CLK High to MII[x]_TXD[3:0] valid | 100 Mbps | 0 | 25 | ns | |
td(TX_CLK-TX_EN) | Delay time, MII[x]_TX_CLK to MII[x]_TX_EN valid | 0 | 25 | ns |