AM261x Functional Block Diagram is the functional block diagram for this device.
A. AM261x is available with two and one core options. Refer to the
Package Comparison table for more peripheral specific details.
B. The R5F cluster supports 512KB of Tightly-Coupled Memory (TCM). When configured as Lockstep operating mode, individual cores can utilize all 512KB. While in Dual-Core mode, each core may only utilize its designated half (256KB TCM).