SPRSPA7C September 2024 – July 2025 AM2612 , AM2612-Q1
PRODUCTION DATA
| PARAMETER | DESCRIPTION | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VDD(1) | SOC VDD Core Supply | R5F = 400MHz | 1.140 | 1.2 | 1.26 | V |
| R5F = 500MHz | 1.188 | 1.25 | 1.32 | V | ||
| VDDAR1, VDDAR2, VDDAR3(1) | SRAM Array Supplies | R5F = 400MHz | 1.140 | 1.2 | 1.26 | V |
| R5F = 500MHz | 1.188 | 1.25 | 1.32 | V | ||
| VDDS18 | 1.8V IO Bias Supply from Bias LDO routed through board | 1.710 | 1.800 | 1.890 | V | |
| VDDS33 | 3.3V IO Supply | 3.135 | 3.300 | 3.465 | V | |
| VDDA18_OSC_PLL | 1.8V Analog supply for PLL. Routed from the Analog LDO out through board | 1.710 | 1.800 | 1.890 | V | |
| VDDA33 | Analog 3.3V Supply | 3.135 | 3.300 | 3.465 | V | |
| VDDA18 | 1.8V Analog supply. Routed from 1.8V Analog LDO out through Board | 1.710 | 1.800 | 1.890 | V | |
| TJ | Operating junction temperature range | Extended Automotive | -40 | 150 | °C | |
| Extended Industrial | –40 | 125 | °C | |||