SPRSP74E October 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ PIN [4] |
|---|---|---|---|
| QSPI0_CLK | O | QSPI Clock | N2 |
| QSPI0_CLKLB (3) | IO | QSPI Clock Loopback | LB |
| QSPI0_CSn0 | O | QSPI Chip Select 0 | P1 |
| QSPI0_CSn1 | O | QSPI Chip Select 1 | R3 |
| QSPI0_D0 (1) | IO | QSPI Data bit 0 (SOP0) | N1 |
| QSPI0_D1 (2) | I | QSPI Data bit 1 (SOP1) | N4 |
| QSPI0_D2 | I | QSPI Data bit 2 | M4 |
| QSPI0_D3 | I | QSPI Data bit 3 | P3 |