SLLS103P December   1990  – March 2024 AM26C31

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics: AM26C31C and AM26C31I
    6. 5.6 Electrical Characteristics: AM26C31Q and AM26C31M
    7. 5.7 Switching Characteristics: AM26C31C and AM26C31I
    8. 5.8 Switching Characteristics: AM26C31Q and AM26C31M
    9. 5.9 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Active-High and Active-Low
      2. 7.3.2 Operates From a Single 5V Supply
    4. 7.4 Device Functional Modes
  9. Application Information Disclaimer
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The AM26C31 device is a differential line driver with complementary outputs, designed to meet the requirements of TIA/EIA-422-B and ITU (formerly CCITT). The 3-state outputs have high-current capability for driving balanced lines, such as twisted-pair or parallel-wire transmission lines, and they provide the high-impedance state in the power-off condition. The enable functions are common to all four drivers and offer the choice of an active-high (G) or active-low ( G) enable input. BiCMOS circuitry reduces power consumption without sacrificing speed.

The AM26C31C device is characterized for operation from 0°C to 70°C, the AM26C31I device is characterized for operation from –40°C to +85°C, the AM26C31Q device is characterized for operation over the automotive temperature range of –40°C to +125°C, and the AM26C31M device is characterized for operation over the full military temperature range of –55°C to +125°C.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
AM26C31CDIP (J, 16)19.56mm × 6.92mm
PDIP (N, 16)19.3mm × 6.35mm
SO (NS, 16)10.3mm × 5.3mm
CFP (W, 16)10.3mm × 6.73mm
SOIC (D, 16)9.9mm × 3.91mm
SSOP (DB, 16)6.2mm × 5.3mm
TSSOP (PW, 16)5.mm × 4.4mm
LCCC (FK, 20)8.89mm × 8.89mm
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
GUID-FCA2B21E-FDDB-4963-A440-FE770E4CB006-low.gifCommon Application Diagram