SLLS103O December 1990 – June 2016 AM26C31
PRODUCTION DATA.
The AM26C31 device is a differential line driver with complementary outputs, designed to meet the requirements of TIA/EIA-422-B and ITU (formerly CCITT). The 3-state outputs have high-current capability for driving balanced lines, such as twisted-pair or parallel-wire transmission lines, and they provide the high-impedance state in the power-off condition. The enable functions are common to all four drivers and offer the choice of an active-high (G) or active-low (G) enable input. BiCMOS circuitry reduces power consumption without sacrificing speed.
The AM26C31C device is characterized for operation from 0°C to 70°C, the AM26C31I device is characterized for operation from –40°C to 85°C, the AM26C31Q device is characterized for operation over the automotive temperature range of –40°C to 125°C, and the AM26C31M device is characterized for operation over the full military temperature range of –55°C to 125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
AM26C31J | CDIP (16) | 19.56 mm × 6.92 mm |
AM26C31N | PDIP (16) | 19.30 mm × 6.35 mm |
AM26C31NS | SO (16) | 10.30 mm × 5.30 mm |
AM26C31W | CFP (16) | 10.30 mm × 6.73 mm |
AM26C31D | SOIC (16) | 9.90 mm × 3.91 mm |
AM26C31DB | SSOP (16) | 6.20 mm × 5.30 mm |
AM26C31PW | TSSOP (16) | 5.00 mm × 4.40 mm |
AM26C31FK | LCCC (20) | 8.89 mm × 8.89 mm |