SLLS114L January   1979  – October 2018 AM26LS31 , AM26LS31M

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Schematic (Each Driver)
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
    6. 6.6 Switching Characteristics – AM26LS31
    7. 6.7 Switching Characteristics – AM26LS31M
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Complementary Output-Enable Inputs
      2. 8.3.2 High Output Impedance in Power-Off Conditions
      3. 8.3.3 Complementary Outputs
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
      3. 9.2.3 Application Curve
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
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP(2) MAX UNIT
VIK Input clamp voltage VCC = MIN, II = –18 mA –1.5 V
VOH High-level output voltage VCC = MIN, IOH = –20 mA 2.5 V
VOL Low-level output voltage VCC = MIN, IOL = 20 mA 0.5 V
IOZ Off-state (high-impedance-state)
output current
VCC = MIN, VO = 0.5 V –20 μA
VO = 2.5 V 20
II Input current at maximum input voltage VCC = MAX, VI = 7 V 0.1 mA
IIH High-level input current VCC = MAX, VI = 2.7 V 20 μA
IIL Low-level input current VCC = MAX, VI = 0.4 V –0.36 mA
IOS Short-circuit output current(3) VCC = MAX –30 –150 mA
ICC Supply current VCC = MAX, all outputs disabled 32 80 mA
For C-suffix devices, VCC min = 4.75 V and VCC max = 5.25 V. For M-suffix devices, VCC min = 4.5 V and VCC max = 5.5 V.
All typical values are at VCC = 5 V and TA = 25°C.
Not more than one output should be shorted at a time, and duration of the short circuit should not exceed one second.