SLUSC35B April 2015 – April 2019 AM3358-EP
PRODUCTION DATA.
NAME | DESCRIPTION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Cpkg | Shunt capacitance of GCZ package | 0.01 | pF | |||
Pxtal | The actual values of the ESR, ƒxtal, and CL should be used to yield a typical crystal power dissipation value. Using the maximum values specified for ESR, ƒxtal, and CL parameters yields a maximum power dissipation value. | Pxtal = 0.5 ESR (2 π ƒxtal CL VDDS_RTC)2 | ||||
tsX | Start-up time | 2 | s |