SPRSPA1B March 2025 – November 2025 AM62L
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 6-79, Figure 6-71, Table 6-80, and Figure 6-72 present timing requirements and switching characteristics for MMC0 – Legacy SDR Mode.
| NO. | IO Operating Voltage |
MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| LSDR1 | tsu(cmdV-clkH) | Setup time, MMC0_CMD valid before MMC0_CLK rising edge | 1.8V | 4.2 | ns | |
| 3.3V | 2.15 | ns | ||||
| LSDR2 | th(clkH-cmdV) | Hold time, MMC0_CMD valid after MMC0_CLK rising edge | 1.8V | 0.87 | ns | |
| 3.3V | 1.67 | ns | ||||
| LSDR3 | tsu(dV-clkH) | Setup time, MMC0_DAT[7:0] valid before MMC0_CLK rising edge | 1.8V | 4.2 | ns | |
| 3.3V | 2.15 | ns | ||||
| LSDR4 | th(clkH-dV) | Hold time, MMC0_DAT[7:0] valid after MMC0_CLK rising edge | 1.8V | 0.87 | ns | |
| 3.3V | 1.67 | ns | ||||
Figure 6-71 MMC0 –
Legacy SDR – Receive Mode| NO. | PARAMETER | IO Operating Voltage |
MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fop(clk) | Operating frequency, MMC0_CLK | 25 | MHz | |||
| LSDR5 | tc(clk) | Cycle time, MMC0_CLK | 40 | ns | ||
| LSDR6 | tw(clkH) | Pulse duration, MMC0_CLK high | 18.7 | ns | ||
| LSDR7 | tw(clkL) | Pulse duration, MMC0_CLK low | 18.7 | ns | ||
| LSDR8 | td(clkL-cmdV) | Delay time, MMC0_CLK falling edge to MMC0_CMD transition | 1.8V | -2.1 | 2.1 | ns |
| 3.3V | -1.8 | 2.2 | ns | |||
| LSDR9 | td(clkL-dV) | Delay time, MMC0_CLK falling edge to MMC0_DAT[7:0] transition | 1.8V | -2.1 | 2.1 | ns |
| 3.3V | -1.8 | 2.2 | ns | |||
Figure 6-72 MMC0 –
Legacy SDR – Transmit Mode