SPRSP56F January 2021 – October 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
INPUT CONDITIONS | |||||
SRI | Input slew rate | 1 | 3 | V/ns | |
OUTPUT CONDITIONS | |||||
CL | Output load capacitance | EDC_SYNC_OUTx
EDIO_OUTVALID |
2 | 7 | pF |
EDIO_DATA_OUT | 3 | 10 | pF |