SPRSP56F January 2021 – October 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
1.8 V MODE | ||||||
VIL | Input Low Voltage | 0.3 × VDD(1) | V | |||
VILSS | Input Low Voltage Steady State | 0.3 × VDD(1) | V | |||
VIH | Input High Voltage | 0.7 × VDD(1) | 1.98(2) | V | ||
VIHSS | Input High Voltage Steady State | 0.7 × VDD(1) | V | |||
VHYS | Input Hysteresis Voltage | 0.1 × VDD(1) | mV | |||
IIN | Input Leakage Current. | VI = 1.8 V or VI = 0 V |
±10 | µA | ||
VOL | Output Low Voltage | 0.2 × VDD(1) | V | |||
IOL(3) | Low Level Output Current | VOL(MAX) | 10 | mA | ||
SRI(7) | Input Slew Rate | 18f(4) or 1.8E+6 |
V/s | |||
3.3 V MODE(6) | ||||||
VIL | Input Low Voltage | 0.3 × VDD(1) | V | |||
VILSS | Input Low Voltage Steady State | 0.25 × VDD(1) | V | |||
VIH | Input High Voltage | 0.7 × VDD(1) | 3.63(2) | V | ||
VIHSS | Input High Voltage Steady State | 0.7 × VDD(1) | V | |||
VHYS | Input Hysteresis Voltage | 0.05 × VDD(1) | mV | |||
IIN | Input Leakage Current. | VI = 3.3 V or VI = 0 V |
±10 | µA | ||
VOL | Output Low Voltage | 0.4 | V | |||
IOL(3) | Low Level Output Current | VOL(MAX) | 10 | mA | ||
SRI(7) | Input Slew Rate | 33f(4) or 3.3E+6 |
8E+7 | V/s |