SPRSP56F January 2021 – October 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The External Board Loopback hold time requirement (defined by parameter number O16 in Table 7-105, OSPI0 Timing Requirements - PHY DDR Mode) may be larger than the hold time provided by a typical OSPI/QSPI/SPI device. In this case, the propagation delay of OPSI[x]_LBCLKO pin to the OSPI[x]_DQS pin (C to D) can be reduced to provide additional hold time.