SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | MODE | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| tc(CLK) | Cycle time, CLK | 1.8V, SDR | 5.00 | ns | |
| 3.3V, SDR | 7.52 | ns | |||
| 1.8V, DDR | 6.02 | ns | |||
| 3.3V, DDR | 7.52 | ns | |||