SPRSP91C February 2023 – November 2025 AM68 , AM68A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
|---|---|---|---|
| MCU_ADC0_AIN0 | A | ADC Input 0 | L25 |
| MCU_ADC0_AIN1 | A | ADC Input 1 | K25 |
| MCU_ADC0_AIN2 | A | ADC Input 2 | M24 |
| MCU_ADC0_AIN3 | A | ADC Input 3 | L24 |
| MCU_ADC0_AIN4 | A | ADC Input 4 | L27 |
| MCU_ADC0_AIN5 | A | ADC Input 5 | K24 |
| MCU_ADC0_AIN6 | A | ADC Input 6 | M27 |
| MCU_ADC0_AIN7 | A | ADC Input 7 | M26 |